TIDA-00531

TIDA-00531

Design files

Overview

The TIDA-00531 reference design features dynamic voltage scaling (DVS) as a power management solution to power CPU/DSP core voltages.

Features
  • Programable Output Voltage from 1.2 V to 1.6 V With 90 Steps in Between
  • Output Voltage is Programable Through Standard I2C Interface
  • Output Voltage Enable and Disable function
  • High power supply ripple rejection
  • Up to 800-mA Output Current
  • This circuit design is tested and includes a detail design guide, test data and design files
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU950.PDF (656 KB)

Reference design overview and verified performance test data

TIDREW1.PDF (204 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAB7.ZIP (547 KB)

Design file that contains information on physical board layer of design PCB

TIDREW2.PDF (348 KB)

PCB layer plot file used for generating PCB design layout

TIDREW0.PDF (200 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital potentiometers (digipots)

TPL0401A-10 — 128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0101110)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3878-ADJ — 800-mA, 16-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Linear Regulator as a Dynamic Voltage Scaling Power Supply Design Guide Apr 16, 2015
Technical article How LDOs contribute to power efficiency PDF | HTML May 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos