TIDA-00540

TIDA-00540

Design files

Overview

This design (TIDA-00540) allows for communication over RS-485 or RS-232 data buses without requiring separate wiring for each.  Data lines are shared between two different transceiver types, and a single control signal is used to determine which protocol is to be used.

Features
  • Same interconnects can be used for both RS-485 and RS-232 communication
  • Easy control of active protocol
  • On-board TVS diodes for protection against overvoltage transients
  • Compact size and minimum number of components
  • This circuit is designed and tested, and its performance is documented in a test report.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA80.PDF (309 KB)

Reference design overview and verified performance test data

TIDRFN7.PDF (106 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFN6.PDF (538 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-232 transceivers

TRS3223E — 3- to 5.5-V dual channel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF
RS-232 transceivers

TRS3243E — 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
RS-232 transceivers

TRS3318E — 2.5-V dual channel 460kbps RS-232 line driver/receiver with +/-8-kV IEC-ESD protection

Data sheet: PDF
RS-232 transceivers

TRS3386E — 3- to 5.5-V 250kbps RS-232 line driver/receiver with logic supply pin & +/-15-kV IEC-ESD protection

Data sheet: PDF
RS-485 & RS-422 transceivers

SN65LBC180 — Low-Power Differential Line Driver And Receiver Pair

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RS232/RS485 Multiprotocol Transceivers Design Guide Jun 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos