TIDA-00586

TIDA-00586

Design files

Overview

The TIDA-00586 reference design is a gauge that has been designed as a booster pack to fit on the TI Launchpad development boards. The use of this this board for development will reduce the time spent in design and test of the bq27421 gauge IC. You can select any appropriate charger to charge your battery. Attach your system to the gauge and you can monitor the current, voltage, SOC, and SOH of the battery under test.

Features
  • Booster pack gauge designed to fit Launchpad development boards
  • Artificail aging impedance array
  • Two board mux to allow stacking two gauge booster pack boards
  • Measure and track voltage, current. SOC and SOH of your battery
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAC4.PDF (1263 KB)

Reference design overview and verified performance test data

TIDRG62.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG63.ZIP (1393 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAO5.ZIP (373 KB)

Design file that contains information on physical board layer of design PCB

TIDRG61.PDF (138 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A44159 — 3.3V, 2:1 (SPDT), 4-channel, analog switch, 0.4Ω Ron

Data sheet: PDF | HTML
Battery fuel gauges

BQ27421-G1 — System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Gauge Booster Pack Design Guide Jul 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos