TIDA-00590

TIDA-00590

Design files

Overview

Higher capacity 1S batteries in the latest smartphones and tablets need higher charge currents to charge faster.  With 12-V power sources, two 5-A battery charger ICs connected in cascode, parallel configuration can provide more than 5-A charging current.  In addition, the heat from the charger's power losses are distributed across your PCB.

Features
  • Fast charge a smartphone on PCB with low thermal budget
  • Charge currents > 5 A from 12-V supply
  • This circuit design is tested and uses the EVM GUI and getting started guide
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRG95.PDF (189 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG96.ZIP (1384 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAP6.ZIP (558 KB)

Design file that contains information on physical board layer of design PCB

TIDCAP7.ZIP (20 KB)

Detailed schematic diagram for design layout and components

TIDRG94.PDF (720 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25890I2C 1cell 5A buck battery charger Maxcharge™ tech for high input with D+/D-

Data sheet: PDF | HTML
Battery charger ICs

BQ25892I2C 1cell 5A buck battery charger with NVDC Power Path and PSEL

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985-N150-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide bq25890, bq25892 Dual Cascade Charger EVM (PWR692) (Rev. A) Jun 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos