TIDA-00639

TIDA-00639

Design files

Overview

The TIDA-00639 reference design is a non-isolated high-side current and voltage sensing design for a smart combiner box in a grounded or ungrounded system.  The non-isolated current sensing topology enables accurate power monitoring for high voltage systems.  This design is optimized for any voltage between 95 V and 600 V, and with minor component changes this sensing topology can be optimized for any voltage from 40 to 1000V.

Features
  • Non-isolated high-side current and voltage monitoring of 1-4 photovoltaic (PV) strings
  • Capable of monitoring voltage within ±1 % full scale accuracy
  • Capable of uncalibrated current monitoring within ±1.25 % full scale accuracy and capable of calibrated current monitoring within ±0.75 % full scale accuracy
  • Integrates with RS-485 communication board
  • Option to connect four TIDA-00639 boards to one microcontroller
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBU9.PDF (1301 KB)

Reference design overview and verified performance test data

TIDRO23.PDF (2153 KB)

Detailed overview of design layout for component placement

TIDRO22.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO25.ZIP (1073 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCR3.ZIP (1230 KB)

Design file that contains information on physical board layer of design PCB

TIDRO24.PDF (3377 KB)

PCB layer plot file used for generating PCB design layout

TIDRO21.PDF (1292 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT84 — 1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

Data sheet: PDF | HTML
Digital power monitors

INA226 — 36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 600-V Unidirectional Curr/Volt/Power Monitoring for Solar Smart Combiner Box Oct 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos