TIDA-00640

TIDA-00640

Design files

Overview

The TIDA-00640 verified reference design provides an overview on how to implement a solar module level monitoring and communication sub-system. This design addresses the key need of a highly cost optimized monitoring and communication sub-system for solar Module Level Power Electronics (MLPE). This design showcases a highly integrated solution for accurate voltage, current and temperature monitoring along with ZigBee communication using CC2538 to enable Solar Module level monitoring. 

Features
  • <2% voltage measurement error
  • <2.5% current measurement error
  • CC2538 M3 SoC for ZigBee communication
  • PCB based antenna with simplified filtering circuitry
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCM3.PDF (1630 KB)

Reference design overview and verified performance test data

TIDRP92.PDF (237 KB)

Detailed overview of design layout for component placement

TIDRP91.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP94.ZIP (650 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD13.ZIP (382 KB)

Design file that contains information on physical board layer of design PCB

TIDRP93.PDF (1281 KB)

PCB layer plot file used for generating PCB design layout

TIDRP90.PDF (328 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
General-purpose op amps

TLV342ADual, 5.5-V, 2.2-MHz, 1.25-mV offset operational amplifier

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC253832-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Voltage, Current, and Temp Monitoring for Solar MLPE Ref Design Dec 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos