TIDA-00660

TIDA-00660

Design files

Overview

Compact, High Efficienct (>90%) White LED Driver.  Drives a 440 lumen White LED at up to 70V at up to 60mA from a 6V to 18V source.  Includes voltage controlled dimming with automatic thermal to current scale-back for preventing high LED temperatures.  Designed for genral purpose LED lighting in 6V to 18V DC powered systems.

Features
  • 6V to 18V Input Voltage Range
  • 1.5mA to 60mA Dimmable Current
  • Automatically Reduces Current by up to 50% in high temperature conditions
  • High (>90%) Efficiency
  • Voltage Controlled Dimming for Potentiometer or DAC Interface
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAX0.PDF (900 KB)

Reference design overview and verified performance test data

TIDRIC1.PDF (64 KB)

Detailed overview of design layout for component placement

TIDRIC0.PDF (200 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB97.ZIP (324 KB)

Design file that contains information on physical board layer of design PCB

TIDRIC2.PDF (52 KB)

PCB layer plot file used for generating PCB design layout

TIDRIB9.PDF (143 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

TPS61165 — High brightness white LED driver in 2mm x 2mm QFN Package

Data sheet: PDF | HTML
General-purpose op amps

OPA4374 — Quad, 5.5-V, 6.5-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 70-V WLED Drive With Dimming Control and Thermal Scaleback Design Guide Oct 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos