TIDA-00662

TIDA-00662

Design files

Overview

The TIDA-00662 is a high performance capacitive sensor front-end reference design. With the usage of an audio codec including a programmable miniDSP functionality impedance measurement and change in phase detection is realized. The frequency-domain sensing front-end is for pressure and flow transmitters applications, as well as any other application with capacitive sensor elements.

Click here for more information on NewTec

NewTec

Features
  • Frequency-domain sensing extracts exact phase differences to measure impedance- and phase-changes
  • Suitable for pressure & flow transmitters where capacitive sensors are used
  • Use of audio codec miniDSP functions measure impedance/phase change
  • Physical form factor in BoosterPack for compatibility with all TI LaunchPads
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBV9B.PDF (4709 KB)

Reference design overview and verified performance test data

TIDRMC9.PDF (454 KB)

Detailed overview of design layout for component placement

TIDRMD1.PDF (659 KB)

Detailed overview of design layout for component placement

TIDRMC8.PDF (75 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMD3.ZIP (3786 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB4.ZIP (344 KB)

Design file that contains information on physical board layer of design PCB

TIDRMD0.PDF (2177 KB)

PCB layer plot file used for generating PCB design layout

TIDRMD2.PDF (3952 KB)

PCB layer plot file used for generating PCB design layout

TIDRMC7.PDF (1781 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio CODECs

TLV320AIC3254Very Low-Power Stereo Audio CODEC with programmable miniDSP

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS736400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA317Low Offset, Rail-to-Rail I/O Operational Amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Performance Capacitive Sensor Front-End Reference Design (Rev. B) Aug 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos