TIDA-00677

TIDA-00677

Design files

Overview

TIDA-00677 showcases an automotive LED tail light application (tail/stop, turn and reverse) by using the TPS92630-Q1 linear LED driver supplied by an upstream buck converter (TPS65321-Q1) which is directly supplied through a smart-reverse battery diode off the automotive battery voltage. The design has also been subjected to EMI/EMC radiation and pulse tests according to CISPR25 and ISO 7637-2. More information regarding potential cost savings and efficiency (power dissipation and system thermals) can be found in the user guide. For a similar design driven by a boost converter, see TIDA-00678. For a similar design driven directly from a car battery, see TIDA-00679.

Features
  • Efficiency-optimized design
  • CISPR-25 tested EMI/EMC
  • Stays out of AM band
  • Load-dump tolerant
  • Smart reverse battery protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBS0A.PDF (9385 KB)

Reference design overview and verified performance test data

TIDRLZ1.PDF (398 KB)

Detailed overview of design layout for component placement

TIDRLZ0.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLZ3A.ZIP (975 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC81.ZIP (1045 KB)

Design file that contains information on physical board layer of design PCB

TIDRLZ2.PDF (2530 KB)

PCB layer plot file used for generating PCB design layout

TIDRLY9.PDF (222 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92630-Q1 — Automotive Three-channel Linear LED driver with Analog and PWM dimming

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q1 — 0.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65321A-Q1 — Automotive 3.6V to 36V, 3.2A Buck Converter with Wide Vin 280mA LDO Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide CISPR25 Tested Automotive Tail Light for Step-Down Linear LED Design Guide (Rev. A) Sep 14, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00678 — CISPR25 Tested Automotive Tail Light Reference Design for Step-Up + Linear LED Driver Based Systems TIDA-00679 — Linear LED Driver Reference Design for Automotive Lighting Applications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos