TIDA-00705

TIDA-00705

Design files

Overview

The TIDA-00705 is an ultra-compact (1”x1”x1”) high efficiency bi-directional DC-DC power converter capable of delivering 480W for use in Local Energy Storage (LES) and Battery Back-up power applications, specifically designed for server PSUs embedded with battery backup units (BBU). The reference design is based on a 2 phase interleaved half-bridge power stage controlled using the UCD3138 digital power controller.The design has built-in Protection for DC-bus Over-current, Over-voltage & Battery Over Current, Overvoltage and has phase current balancing to distribute the heat.

Features
  • High efficiency of 97% as backup power supply, optimizes thermal management and extends battery backup time
  • Ultra-compact unit with heatsink built-in (1”x1”x1”) and effective thermal management makes it a retrofit into existing server PSUs 
  • Delivers high power output 40A/12V as back-up supply and charges battery at 6A during normal operation
  • Built-in battery charging CC-CV algorithm compatible for Li-ion and Li-Poly batteries
  • Delivers continuous power output of >300W at minimal airflow of 200LFM and 190W without any airflow
  • UCD3138A digital power supply controller solution enables programmability and configurability for different voltages and currents
Output voltage options TIDA-00705.1
Vin (Min) (V) 10
Vin (Max) (V) 16
Vout (Nom) (V) 12
Iout (Max) (A) 40
Output Power (W) 480
Isolated/Non-Isolated Isolated
Input Type DC
Topology Boost- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW1A.PDF (4911 KB)

Reference design overview and verified performance test data

TIDRNZ2.ZIP (94 KB)

Detailed overview of design layout for component placement

TIDRNZ1A.PDF (196 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNZ4.ZIP (7080 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCQ7.ZIP (1107 KB)

Design file that contains information on physical board layer of design PCB

TIDRNZ3.ZIP (302 KB)

PCB layer plot file used for generating PCB design layout

TIDRNZ0.PDF (332 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
DC/DC converters

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
Digital isolators

ISO7321C2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Half-bridge drivers

UCC27211A120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA219236-V, Precision, RRIO, Low Offset Voltage, Low Input Bias Current Op Amp With e-trim

Data sheet: PDF | HTML
Shunt voltage references

LM4041A121.2-V precision micropower shunt voltage reference with 0.1% accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 480-W, 97% η, Ultra-Compact (480 W/in³), Bidirectional DCDC Reference Design (Rev. A) Mar 2, 2017
Technical article The power to innovate industrial design PDF | HTML Mar 27, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos