TIDA-00715

TIDA-00715

Design files

Overview

A low THD+N amplifier signal chain for driving headphones is presented. The design walks through various factors to consider in order to optimize performance based on customer needs.

Features
  • Ultra-low distortion, THD+N < 0.0003%
  • Low power consumption, 18.25mW/channel
  • Ability to drive 50mW of output power into 32Ω headphone load without sacrificing performance
  • Compact design ideal for portable application
  • Low-power mode to save power in portable applications
  • The circuit performance is thoroughly whetted and includes the entire amplifier singal-chain and a design guide that walks the user throguh various options to consider when designing a headphone amplifier
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAG7.PDF (2915 KB)

Reference design overview and verified performance test data

TIDRI30.PDF (167 KB)

Detailed overview of design layout for component placement

TIDRI29.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI32.ZIP (1749 KB)

Files used for 3D models or 2D drawings of IC components

TIDRI31.PDF (355 KB)

PCB layer plot file used for generating PCB design layout

TIDCB71.ZIP (14865 KB)

Detailed schematic diagram for design layout and components

TIDRI28.PDF (102 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Fully differential amplifiers

THS4521Very low power rail-to-rail output fully differential amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2836Dual, Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High Dynamic-Range Headphone Driver for DACs Design Guide Sep 17, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos