TIDA-00735

Brushless DC Propeller Controller Reference Design

TIDA-00735

Design files

Overview

The TIDA-00735 reference design is a 10.8V to 25.2V brushless DC motor controller for high power propeller, fan, and pump applications. It uses the Texas Instruments' DRV8303 brushless DC motor gate driver, CSD17573Q5B 30V NexFET™ power MOSFETs, MSP430 16-bit low power MCU, and TPS70933 30V ultra-low IQ LDO. It controls motor with trapezoidal sensor-less control algorithm and commands the motor speed through an external reference signal from a central controller. This design is focused on demonstrating a highly efficient and high power BLDC motor system.

Features
  • 10.8 V to 25.2 V input voltage range
  • 15 A RMS, 23 A peak output current capability
  • Small form factor (L x W): 2.2” x 1.0” 
  • Speed control with single reference signal
  • Sensor-less trapezoidal control
  • Wide array of system protection features including MOSFET VDS overcurrent and supply under-voltage protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA9.PDF (879 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJQ6.PDF (174 KB)

Detailed overview of design layout for component placement

TIDRJQ5.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJQ8.ZIP (458 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN7.ZIP (134 KB)

Design file that contains information on physical board layer of design PCB

TIDRJQ7.PDF (284 KB)

PCB layer plot file used for generating PCB design layout

TIDRJQ4.PDF (255 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV830365-V max 3-phase gate driver with current shunt amplifiers & SPI

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
MOSFETs

CSD17573Q5B30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm

Data sheet: PDF | HTML
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00735 Test Results Dec 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos