TIDA-00748

TIDA-00748

Design files

Overview

TIDA-00748 is a 60W Synchronous Boost Design for automotive LED application utilizing the Synchronous Boost Converter LM5122-Q1.  This design applies to automotive lighting for exterior lighting such as headlights and taillights and also interior LED lighting systems. The design accepts an input voltage of 8Vin to 15Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 3A constant current. It is a low cost solution and provides undervoltage as well as overvoltage protection. This solutions offers 97% efficiency compared to inefficient nonsynchronous Boost solutions.

The TIDA-00748 can also be modified to a Boost-to-Battery configuration by connecting the cathode of the LED string (9V to 12V) to the input rather than ground and connecting the output capacitors from input to output. In this configuration, the 8V to 15V input can power strings of LEDs that require voltages lower than, higher than, or equal to the input voltage which would not work with the standard Boost configuration which requires the output voltage to be higher than the input voltage. See Figure 1 for the Boost-to-Battery configuration along with the internal block diagram of the LM5122.

Features
  • 60W Synchronous Boost LED Driver
  • Wide Vin for automotive lighting
  • Input: 8V to 15V, Output: 16V to 24V (Boost only) or 9V to 12V (Boost-to-Battery)
  • 97% peak efficiency
  • Switching frequency: 140KHz kHz
  • Overvoltage protection, UVLO
  • AEC-Q100 grade available for LM5122-Q1
  • 4 Layer Board-Dimensions: 2100mil*5200mil
  • Free-run or synchronous switching up to 1MHz
  • Boost or Boost-to-Battery configurations allow operation for Vin>VLED , Vin=VLED, Vin<VLED
  • Cycle-by-Cycle Current Limit and optional Hiccup Mode Overload protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA2.PDF (2154 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJG0.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBL1.ZIP (264 KB)

Design file that contains information on physical board layer of design PCB

TIDRJF9.PDF (153 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA19926V, bi-directional current sense amplifier

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA199-Q1AEC-Q100, 26V, bi-directional current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM5122-Q1Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00748 Test Results Dec 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos