TIDA-00783

TIDA-00783

Design files

Overview

The TIDA-00783.1 reference design is a triple output wide Vin power module design. It provides 3.3V, 1.8V and 1.2V output, at 6W total power. The layout is optimized for space constrained applications.

Features
  • LMZ36002 wide Vin power module with integrated inductor, 4.5V to 60V input, 2A output
  • LMZ20502 nano module with integrated inductor
  • 4.5V to 40V wide input range
  • Power module design with minimum external components
  • 400 sq. mm compact solution size
  • This circuit board is tested, and the design files and test report are included
Output voltage options TIDA-00783.1 TIDA-00783.2 TIDA-00783.3
Vin (Min) (V) 4.5 4.5 4.5
Vin (Max) (V) 40 40 40
Vout (Nom) (V) 3.3 1.8 1.2
Iout (Max) (A) .9 1 1
Output Power (W) 2.97 1.8 1.2
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAX9.PDF (402 KB)

Reference design overview and verified performance test data

TIDRIE8.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA5.ZIP (262 KB)

Design file that contains information on physical board layer of design PCB

TIDRIE9.PDF (286 KB)

PCB layer plot file used for generating PCB design layout

TIDRIE7.PDF (128 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

LMZ20502 — 2.7V to 5.5V, 2A High Density Nano Module

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ34202 — 4.5V to 42V, 2A Step-Down Power Module in QFN Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ36002 — 4.5V to 60V, 2A Step-Down Power Module in QFN Package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide TIDA-00783 Test Results Oct 19, 2015
Technical article Smart power-supply designs for smart factories PDF | HTML Dec 7, 2015
Technical article What’s inside the smart factory? PDF | HTML Jun 1, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos