TIDA-00795

TIDA-00795

Design files

Overview

Fuses are used in many products to avoid current surges and the damage that overcurrent may cause. The traditional fuses used in the Automotive space are low in accuracy and response time. The TIDA-00795 Automotive Precision eFuse reference design is a replacement to the traditional fuse offering higher accuracy and features not found in traditional fuses.This eFuse reference design can be used as a building block to implement a multichannel eFuse box. It can also be used in the Body Control Module (BCM) and Electronic Control Unit (ECU).

Features
  • Accuracy: > 97 %
  • Configurable delay time to accommodate inrush current for 10us, 50us & 100us
  • Configurable current limit upto 30A (Scalable >100A)
  • Response time: max 10us (configurable by delay time)
  • Compliance to 12V electrical transients of ISO 7637_2
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBK1B.PDF (2831 KB)

Reference design overview and verified performance test data

TIDRL27.PDF (174 KB)

Detailed overview of design layout for component placement

TIDRL26.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC04A.ZIP (1389 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC03.ZIP (501 KB)

Design file that contains information on physical board layer of design PCB

TIDRL28.PDF (982 KB)

PCB layer plot file used for generating PCB design layout

TIDRL25.PDF (421 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA300-Q1 — AEC-Q100, 36V current sense comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM9036Q-Q1 — Automotive 50-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive Precision eFuse Reference Design (Rev. B) Aug 22, 2016
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Technical article Precision current measurement enhances electronic power-steering systems PDF | HTML Sep 19, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos