TIDA-00801

TIDA-00801

Design files

Overview

The TIDA-00801 reference design is a full off-battery to point of load power solution supporting input voltages as low as 2V.  It uses the Boost plus Buck DC/DC regulator TPS43330A-Q1 supporting an  input voltage range of  2V to 40V and allowing the design to support not only start-stop but also cold crank conditions.   The TPS659039-Q1 integrated power management IC supplies point of load power to an application processor such as the TDA2x/DRA7xx.  Also included  is a 5V/4A load switch, the TPS22965-Q1, and a linear regulator TPS51200-Q1 for DDR termination supply.

Benefits:
Supports cold and warm cranking, supports modern processors sequencing needs without further logic, supports peripherals and is a small form-factor,  low system-cost solution.

Features
  • Supports Power- and Sequencing requirements of modern Processors
  • Supports Cranking Profiles
  • Supports Peripheral Supplies (I/Os, Memory)
  • Small form factor
  • Cost-effective
Output voltage options TIDA-00801.1 TIDA-00801.10 TIDA-00801.11 TIDA-00801.12 TIDA-00801.13 TIDA-00801.14 TIDA-00801.15 TIDA-00801.16 TIDA-00801.17 TIDA-00801.18 TIDA-00801.19 TIDA-00801.2 TIDA-00801.3 TIDA-00801.4 TIDA-00801.5 TIDA-00801.6 TIDA-00801.7 TIDA-00801.8 TIDA-00801.9
Vin (Min) (V) 4 3.135 3.135 5.25 5.25 3.6 3.6 3.6 3.135 1.1 3.3 4 3.135 3.135 3.135 3.135 3.135 3.135 3.135
Vin (Max) (V) 40 5.25 5.25 3.135 3.135 5.25 5.25 5.25 5.25 3.5 5.5 40 5.25 5.25 5.25 5.25 5.25 5.25 5.25
Vout (Nom) (V) 5 1.8 1.8 1.8 1.8 3.3 3.3 3.3 1.8 .675 3.3 3.3 1.1 1.06 1.35 1.06 1.06 1.06 1.8
Iout (Max) (A) 2 .05 .1 .2 .25 .3 .3 .1 .05 1 2.5 4 6 4 3 3 2 1 1
Output Power (W) 10 .09 .18 .36 .45 .99 .99 .33 .09 .675 8.25 13.2 6.6 4.24 4.05 3.18 2.12 1.06 1.8
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC DC DC DC DC DC DC DC DC
Topology Buck Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Other Buck Buck Buck Buck Buck Buck Buck Buck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAX5.PDF (3339 KB)

Reference design overview and verified performance test data

TIDRKF4.PDF (371 KB)

Detailed overview of design layout for component placement

TIDRKF3.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKF6.ZIP (2155 KB)

Files used for 3D models or 2D drawings of IC components

TIDRKF7.ZIP (22 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBT2.ZIP (886 KB)

Design file that contains information on physical board layer of design PCB

TIDRKF5.PDF (4185 KB)

PCB layer plot file used for generating PCB design layout

TIDRKI7.PDF (317 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Load switches

TPS22965-Q11-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS43330A-Q1Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200-Q1Automotive Catalog Sink/Source DDR Termination Regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS659039-Q1Automotive 3.135-V to 5.25-V, 7 buck & 6-LDO PMIC for ARM Cortex-A15 processors

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Off-Battery Infotainment Processor Power Design Guide Oct 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos