TIDA-00804

TIDA-00804

Design files

Overview

The TIDA-00804 reference design is a low-cost discrete power solution for the i.MX6Q quad core application processor. All the DCDC regulators operate at frequencies above the AM radio broadcast band to avoid interference with the radio and to provide a small solution size due to smaller filter components. The first stage DC-DC converter can support a voltage input range of 6V to 42V, allowing the design to support start-stop operation as well as load dump. The second stage DC-DC converters provide all the necessary power rails to power the i.MX6Q. No power sequencer is necessary for this design. The PWB is a 4 layer board with 2 oz. copper to provide good power dissipation at 85 C ambient.

Features
  • Wide input voltage range: off battery 6V to 42V power supply to support start-stop system and load dump
  • The DC-DC regulators all operate above 1.8 MHz to avoid AM band interference
  • Very small form factor: 75mm x 58mm circuit board dimensions
  • No power sequencer necessary
  • Less than 5% ripple on all power rails
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL1.PDF (6753 KB)

Reference design overview and verified performance test data

TIDRL64.PDF (919 KB)

Detailed overview of design layout for component placement

TIDRL65.PDF (582 KB)

Detailed overview of design layout for component placement

TIDRL63.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL67.ZIP (707 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC15.ZIP (1771 KB)

Design file that contains information on physical board layer of design PCB

TIDRL66.PDF (2150 KB)

PCB layer plot file used for generating PCB design layout

TIDRL62.PDF (639 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM26420-Q1 — Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS54561-Q1 — Automotive 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive i.MX6 Quad Core Processor Power Design Guide Mar 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos