TIDA-00874

TIDA-00874

Design files

Overview

This design turns the extremely high performance analog input TPA3251 Class-D amplifier into a digital input system with audio processing using the highly versatile PCM5242 differential output DAC. Now the full performance of TPA3251 amplifier can be realized with a variety of digital input sources. The analog differential output and high SNR of the PCM5242 DAC is a perfect match to the fully differential analog input of the TPA3251 amplifier achieving outstanding noise performance and extremely low distortion. With the miniDSP on the PCM5242, audio processing and filtering can be added to further enhance audio performance in the end equipment.

Features
  • High performance and audio fidelity from the TPA3251 with digital sources
  • Accepts USB, Optical, SPDIF and I2S format digital inputs
  • 175W @ 10% THD + N from digital sources
  • Less than 0.004% THD + N 10W into 4ohms
  • miniDSP processing flexibility with PCM5242 DAC
  • Fully differential analog path for noise rejection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBB9.PDF (249 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJX4.PDF (595 KB)

Detailed overview of design layout for component placement

TIDRJX3.PDF (352 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJX6.ZIP (2133 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBP2.ZIP (1764 KB)

Design file that contains information on physical board layer of design PCB

TIDRJX5.PDF (867 KB)

PCB layer plot file used for generating PCB design layout

TIDRJX2.PDF (1223 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio CODECs

SRC4392 — High-end Combo Sample Rate Converter

Data sheet: PDF
Audio DACs

PCM5242 — 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC

Data sheet: PDF | HTML
DC/DC converters

LM5010A — 6-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM2940-N — 1-A, 26-V, high-PSRR, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS736 — 400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3251 — 175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Test report TIDA-00874 Test Results Dec 18, 2015
More literature High-Power Audio Amplifiers TPA322x/4x/5x Dec 1, 2017
Technical article How Class-D amplifiers are closing the gap on hi-res Class-AB amplifiers PDF | HTML Apr 1, 2016
Technical article How to select an audio amplifier for products with internal or external speakers PDF | HTML Feb 29, 2016
Technical article Selecting the right inductor for ultra-low distortion Class-D audio amplifiers PDF | HTML Jan 29, 2016
Technical article Setting the new standard: High-definition audio is changing the way we listen PDF | HTML Dec 22, 2015
User guide Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) PDF | HTML Jun 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos