TIDA-00891

TIDA-00891

Design files

Overview

The TIDA-00891 is designed to evaluate HD3SS3220 devices for UFP implementations. This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  Reference design files can be provided upon request to aid PCB design with HD3SS3220.  The layout files can be used as a guideline to implement the TUSB321A with illustrations of the routing/placement rules.  The reference design includes on-board USB Type-A plug to connect legacy USB systems. Please note that the reference design may include test components for evaluation purposes not applicable for production.

Features
  • Operates off of the 5V VBUS from the legacy Type A USB connection
  • USB2 D+1 and D+2, D-1 and D-2 are shorted on the Type-C connector to support both connection orientations
  • Has a USB Type-A plug and a USB Type-C™ receptacle.  The Type-A plug can be connected to a USB legacy Type-A receptacle for host side connection.
  • USB3 TX and RX signals are multiplexed through HD3SS3220 to support both connection orientations on the USB Type-C™ port.  
  • Small Design eases system implementation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBE7.PDF (436 KB)

Reference design overview and verified performance test data

TIDRK91.PDF (190 KB)

Detailed overview of design layout for component placement

TIDRK90.PDF (141 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK94.ZIP (9 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBR2.ZIP (289 KB)

Design file that contains information on physical board layer of design PCB

TIDRK93.ZIP (728 KB)

PCB layer plot file used for generating PCB design layout

TIDRK92.PDF (818 KB)

PCB layer plot file used for generating PCB design layout

TIDRK89.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62082 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
ESD protection diodes

TPD6E05U06 — 6 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Protocol & bus switches & muxes

HD3SS3220 — 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB211 — USB 2.0 480-Mbps high-speed signal conditioner

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25910 — 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00891 Test Results Jan 8, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos