TIDA-00892

TIDA-00892

Design files

Overview

The TIDA-00892 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-485 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-485 communication transceiver.

Features
  • Small Combination Solution (Equal to ISOW7841 Device Footprint)
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other Full-Duplex RS-485 Tranceivers
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT4A.PDF (1815 KB)

Reference design overview and verified performance test data

TIDRQA1.PDF (115 KB)

Detailed overview of design layout for component placement

TIDRQA0.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQA3.ZIP (334 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD97.ZIP (275 KB)

Design file that contains information on physical board layer of design PCB

TIDRQA2.PDF (497 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ99.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD1473 — 3.3V, Full-Duplex RS-485, 16kV IEC ESD, 20Mbps data rate, w/Enables

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7840 — High voltage, 4-channel, 4/0, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841 — High voltage, 4-channel, 3/1, reinforced & Basic digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7842 — High voltage, 4-channel, 2/2, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7843 — High voltage, 4-channel, 1/3, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7844 — High voltage, 4-channel, 0/4, reinforced digital isolator with integrated power

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated RS-485 With Integrated Signal and Power Reference Design (Rev. A) Apr 10, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00785 — Isolated GaN Driver Reference Design TIDA-01230 — Isolated RS-232 With Integrated Signal and Power Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos