TIDA-00928

TIDA-00928

Design files

Overview

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced power consumption in high temperature industrial applications. The DP83822 provides all physical layer functions needed to transmit and receive data over both standard twisted-pair cables or connect to an external fiber optic (SC or ST or SFP) transceiver. The design provides option to configure different power supply levels for Analog and IO supply using fixed or programmable LDOs. The brick is interfaced to TM4C129X TIVA™ MCU with internal MAC. The design is tested for radiated emission, ESD and EFT as per IEC61000-4 standard level 4.

Features
  • DP83822 ethernet PHY with fiber (100BASE-FX ) or twisted-pair (copper - 100BASETX and 10BASE-Te) interface  
  • Provision to configure analog and IO supply voltage levels separately based on application
  • Programmable LED support for link and activity
  • Meets EN55011 Class-A radiated emission requirements, and meets IEC61000-4-2 level 4 criterion B
  • D83822 works for temperature of 40oC to 125oC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD5C.PDF (5704 KB)

Reference design overview and verified performance test data

TIDRO13A.ZIP (904 KB)

Detailed overview of design layout for component placement

TIDRO12B.ZIP (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO15B.ZIP (5459 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCR1A.ZIP (1236 KB)

Design file that contains information on physical board layer of design PCB

TIDRO14A.ZIP (1761 KB)

PCB layer plot file used for generating PCB design layout

TIDRO11B.ZIP (868 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCLVC1102Low jitter, 1:2 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HFExtended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822IFLow-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TL1963A-Q1Automotive 1.5-A, 20-V, adjustable low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7542-A, ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide EMI-Compliant, 125°C 10/100-Mbps Ethernet Brick Reference Design (Rev. C) Jan 31, 2018
Technical article Overcoming Ethernet connectivity challenges on the power grid PDF | HTML Jun 27, 2019
Technical article Two ways to save power with low-power Ethernet PDF | HTML Nov 17, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos