TIDA-010014

TIDA-010014

Design files

Overview

This reference design provides a design example for an IR LED driver for photoelectric measurement subsystems.  The subsystem described includes a voltage-to-current converter based on an operational amplifier (op amp) and a MOSFET transistor for the active pass device to form the basis of an accurate and programmable current sink function.  The use of the MOSFET transistor in this circuit allows several advantages which will be described and, most importantly, the opportunity to provide good current regulation in low-voltage, battery-powered systems.  Similarly, the high input impedance and the high open loop gain of the op amp in feedback allows the circuit to achieve a flat response over temperature and minimal variation in output current due to changes in supply voltage.

Features
  • Low voltage operation for 3V battery application
  • Fast enable time with minimal overshoot for minimizing LED "On" time
  • Low "Off" state supply current
  • Wide and linear output current adjustment range
  • Small footprint
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEB7.PDF (675 KB)

Reference design overview and verified performance test data

TIDRWX9.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWX8.PDF (21 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV9002 — Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
General-purpose op amps

TLV9062 — Dual, 5.5-V, 10-MHz operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD17483F4 — 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low Voltage IR LED Driver Ref Design for Photoelectric Measurement Subsystems Aug 17, 2018

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos