TIDA-010015

TIDA-010015

Design files

Overview

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC-DC is implemented using the HB-LLC stage implemented using TI's UCC256301 device. For efficiency improvement, synchronous rectification is used at secondary which uses the UCC24612.

Features
  • Overall efficiency of 94.5% at full load with peak efficiency > 95%
  • Up to 330-W operation without forced cooling
  • High power factor > 0.99 and meets PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • Meets requirements of conducted emissions standard (EN55011 Class B)
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit, and overvoltage to ensure safety
  • Small 160 mm × 80 mm × 35 mm PCB form factor
Output voltage options TIDA-010015.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 24
Iout (Max) (A) 21
Output Power (W) 504
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- Transition Mode^Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEC2B.PDF (2176 KB)

Reference design overview and verified performance test data

TIDRXC6.PDF (348 KB)

Detailed overview of design layout for component placement

TIDRXC5.PDF (117 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXC8.ZIP (3061 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEY1.ZIP (1752 KB)

Design file that contains information on physical board layer of design PCB

TIDRXC7.PDF (1380 KB)

PCB layer plot file used for generating PCB design layout

TIDRXC4.PDF (619 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC256301Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power

Data sheet: PDF | HTML
AC/DC controllers

UCC28064ANatural Interleaving™ transition-mode PFC controller with high light-load efficiency

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18126-V bi-directional 350-kHz current-sense amplifier

Data sheet: PDF | HTML
Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
General-purpose op amps

TLV171Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2951-N100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2981100-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-side drivers

UCC2751720V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML
MOSFETs

CSD19505KCS80-V, N channel NexFET™ power MOSFET, single TO-220, 3.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 94.5% Efficiency, 500-W Industrial AC/DC Reference Design (Rev. B) PDF | HTML May 6, 2020
Technical article How topology selection can help improve reliability in industrial AC/DC power supp PDF | HTML Feb 14, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos