TIDA-010018

TIDA-010018

Design files

Overview

This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted applications are isolated loop powered 4- to 20-mA transmitters. This design can be adapted to other applications requiring highly-efficient power conversion and isolated data transmission while being powered from sources with a limited current capability.

Features
  • Power input 5 VDC, source needs to be current limited to < 30 mA
  • Ultra-low power, isolated data interface
    • 5, 16, 130 μA per channel at 10, 100, 1000 kbps
    • 3 forward-channels, 1 reverse-channel
  • Isolated 10-mA DC/DC Converter
    • Efficiency up to 86.5%
  • 3.3-V, 10-mA buck converter on non-isolated side
    • Efficiency up to 93%, VOUT ripple < 15 mVpp
  • 3.3-V, 10-mA buck converter on isolated side
    • Efficiency up to 92%, VOUT ripple < 20 mVpp
  • 3.0-V, 10-mA LDOs
    • IQ = 16 μA @ Iout = 1 mA
    • PSRR > 36 dB at ≤ 200 kHz
Output voltage options TIDA-010018.1 TIDA-010018.2
Vin (Min) (V) 4.4 4.4
Vin (Max) (V) 5.25 5.25
Vout (Nom) (V) 3.3 3.3
Iout (Max) (A) .01 .01
Output Power (W) .033 .033
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous^Half Bridge- Hard Switched
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN0.PDF (2268 KB)

Reference design overview and verified performance test data

TIDRYW0.PDF (212 KB)

Detailed overview of design layout for component placement

TIDRYV9.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYW2.ZIP (1516 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF98.ZIP (763 KB)

Design file that contains information on physical board layer of design PCB

TIDRYW1.PDF (1214 KB)

PCB layer plot file used for generating PCB design layout

TIDRYV8.PDF (1417 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS60402 — 60mA Charge Pump Voltage Inverter with Fixed 50kHz Operation

Data sheet: PDF | HTML
DC/DC converters

TPS62125 — 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
DC/DC converters

TPS62745 — 3.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch

Data sheet: PDF | HTML
Digital isolators

ISO7041 — Ultra-low power, basic 4-channel, 3/1, digital isolator with 116uA/ch Icc and ATEX certification

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS727 — 250-mA, ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Isolated power and data interface for low-power applications reference design Jan 30, 2019
Application brief How to Isolate Two-Wire Loop-Powered Field Transmitters (Rev. B) Oct 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos