TIDA-01002

TIDA-01002

Design files

Overview

The TIDA-01002 Reference Design provides uncompressed, 1 Megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a single coax cable. This design can be used for a surround view systems and rear view camera or as a replacement for analog or Ethernet cameras.

Features
  • Module outputs YUV422 720p up to 30fps
  • Space optimized design fits on a single PCB 20x20mm
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC90C.PDF (2465 KB)

Reference design overview and verified performance test data

TIDRNR9B.PDF (159 KB)

Detailed overview of design layout for component placement

TIDRNF4B.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNS1B.ZIP (607 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCL3B.ZIP (629 KB)

Design file that contains information on physical board layer of design PCB

TIDRNS0B.PDF (1203 KB)

PCB layer plot file used for generating PCB design layout

TIDRNF3B.PDF (262 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62170-Q1 — 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

Data sheet: PDF
DC/DC converters

TPS62171-Q1 — Automotive Catalog 3-17V 0.5A 2.5MHZ Step-Down Converter, 1.8V Output Voltage

Data sheet: PDF
FPD-Link SerDes

DS90UB913A-Q1 — 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive 1MP Camera Reference Design w/ YUV422 Output, FPD-Link III, POC (Rev. C) Mar 1, 2018
Technical article Ripple reduction techniques for sensitive and dynamic rails in automotive camera m PDF | HTML Nov 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos