TIDA-010216

TIDA-010216

Design files

Overview

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 16s Lithium-ion (Li-ion) LiFePO4 battery pack. The design monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion and LiFePO4 battery pack against cell overvoltage, cell undervoltage, overtemperature, charge and discharge overcurrent and discharge short-circuit situations. Five pairs of low-side N-channel MOSFET architecture join with strong on and off capability which allows the design to withstand a larger charge and discharge current. Through an efficient auxiliary power supply strategy, this reference design achieves 100-μA stand-by and 10-μA ship mode consumption which saves more energy and allows longer shipping time and standby time. These features make this reference design applicable for battery backup unit (BBU) of telecom and server, residential energy storage system (ESS), e-motorcycle, portable power station and other high-capacity battery pack applications.

Features
  • Low current consumption:
    • Typical 100-μA when in standby mode
    • Typical 10-μA when in ship mode
  • High cell voltage accuracy without calibrations
    • ±5 mV at 25°C
    • ±10 mV at 0°C–60°C
    • ±15 mV at –40°C to 85°C
  • Robust battery cell protection include cell overvoltage, cell undervoltage, two levels overcurrent discharge, overcurrent charge, discharge short circuit and overtemperature
  • Other system protections include cell open wire and thermal host watchdog, CAN bus fault, charge and discharge MOSFET short circuit
  • Low-side N-channel MOSFETs and strong driving capability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF14.PDF (821 KB)

Reference design overview and verified performance test data

TIDMB15.PDF (613 KB)

Detailed overview of design layout for component placement

TIDMB14A.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB17.ZIP (3559 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB3.ZIP (2117 KB)

Design file that contains information on physical board layer of design PCB

TIDMB16.PDF (2522 KB)

PCB layer plot file used for generating PCB design layout

TIDMB13.PDF (861 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery monitors & balancers

BQ769523-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4

Data sheet: PDF | HTML
DC/DC converters

LM5163100-V input, 0.5-A synchronous buck DC/DC converter with ultra-low IQ

Data sheet: PDF | HTML
DC/DC converters

TPS543084.5-V to 28-V Input, 3-A output, synchronous 350-kHz FCCM step-down converter

Data sheet: PDF | HTML
Digital isolators

ISO7731Reinforced 3-channel, 2/1, digital isolator

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1042Isolated CAN transceiver with 70-V bus fault protection & flexible data rate

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A24200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR215524 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Low-side drivers

UCC2751720V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML
Low-side drivers

UCC27524A20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19538Q3A100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD14003.3V-to-5V, 500-Kbps, RS-485 transceiver in small package option with ±12-kV IEC ESD

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 16s Battery Pack Ref. Des. W/ Low-Side MOSFET Control for Large Capacity Apps. PDF | HTML Oct 27, 2022
Application note Using Low-Side FETs with the BQ769x2 Battery Monitor Family (Rev. A) PDF | HTML Feb 24, 2022
Application note Cell Balancing With BQ769x2 Battery Monitors (Rev. A) PDF | HTML Feb 15, 2022

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Design tools & simulation

CALCULATION TOOL
LM5163-LM5164DESIGN-CALC LM5163 and LM5164 converter quickstart design tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos