TIDA-010242

TIDA-010242

Design files

Overview

MIL-STD-1275E standard provides the latest characteristics for 28-V DC input power for using equipment in military vehicles. The standard characterizes three main events that occur during operation of a military vehicle, and any equipment connected to the 28-V main power supply must be protected against these three events. These events are reverse polarity, voltage spike and voltage surge. To pass these events, do not operate the protection circuit during a reverse polarity event. The output of the protection circuit should be nominal 28 V and maximum at 34 V throughout the duration of the spike and surge events. This reference design features a two-stage clamping circuit that can handle a maximum of 120-W output. By implementing a two-stage clamping circuit, the design helps reduce the overall cost of the bill of materials (BOM) and minimize the overall size.

Features
  • Two-stage 100-V surge suppression
  • 250-V spike surge suppression
  • Reverse-input protection to -65 V
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUDG1.PDF (1087 KB)

Reference design overview and verified performance test data

TIDMAO3.PDF (192 KB)

Detailed overview of design layout for component placement

TIDMAO2.PDF (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAO5.ZIP (1584 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG87.ZIP (4205 KB)

Design file that contains information on physical board layer of design PCB

TIDMAO4.PDF (829 KB)

PCB layer plot file used for generating PCB design layout

TIDMAO1.PDF (313 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Hot-swap controllers

LM50699-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Ideal diode & ORing controllers

LM7480-Q13-V to 65-V, automotive ideal diode controller driving back to back NFETs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide MIL-STD-1275E Surge Protection Reference Design PDF | HTML Jul 29, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos