TIDA-010243

TIDA-010243

Design files

Overview

This reference design implements Class 0.1 three-phase energy measurement using a high-performance, multichannel analog-to-digital converter (ADC), which samples current transformers (CT) at 8kHz to measure the current and voltage of each leg of the AC mains. This reference design achieves high accuracy across a wide-input current range from 0.01A to 100A and supports high sampling frequencies necessary for power quality features such as individual harmonic analysis. An ADC sample rate of 32kSPS can be achieved when using a TI Arm® Cortex®-M0+ host microcontroller for metrology. The necessary software functionality is implemented in MSPM0-SDK and can be compiled with Code Composer Studio™.

Features
  • Three-phase metrology for electricity meters that meets ANSI C12.20 Class 0.1 active energy accuracy requirements across 2000:1 input range
  • Active and reactive energy and power, root mean square (RMS) current and voltage, power factor and line-frequency calculations
  • Isolated RS-232 and RS-485 with 5kVRMS isolation
  • Tested across 10mA to 100A and 9V to 270V input range
  • MSPM0-SDK contains the software example for energy metrology and a graphical user interface executable for displaying results on a Microsoft® Windows® PC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF25A.PDF (1675 KB)

Reference design overview and verified performance test data

TIDMBP5.PDF (446 KB)

Detailed overview of design layout for component placement

TIDMBP4.PDF (185 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBP7.ZIP (2555 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGG0.ZIP (987 KB)

Design file that contains information on physical board layer of design PCB

TIDMBP6.PDF (1979 KB)

PCB layer plot file used for generating PCB design layout

TIDMBP3.PDF (620 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO6720 — 2-channel, 2/0, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
Digital isolators

ISO6731 — 3-channel, 2/1, digital isolator with 50Mbps and 1.8V logic support

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G3507 — 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR4131 — 16 MHz MCU with 4KB FRAM, 0.5KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5273 — Low-power linear 3D Hall-effect sensor with I²C interface

Data sheet: PDF | HTML
Precision ADCs

ADS131M08 — 24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML
RS-232 transceivers

TRS3232E — 3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1400 — 3.3V-to-5V, 500-Kbps, RS-485 transceiver in small package option with ±12-kV IEC ESD

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3840 — Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Three-Phase Current Transformer E-Meter Reference Design With Standalone ADC (Rev. A) PDF | HTML Mar 19, 2025
Application brief Electricity Metering Reference Designs Selection Guide PDF | HTML Jan 6, 2026

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK — MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos