TIDA-010256

TIDA-010256

Design files

Overview

This ultrasound transmission reference design uses TI's TX7516 five-level pulse transmitter and the high-voltage TMUX9832 switch. The transmitter and switch are connected in a 1:4 manner to address the compact hardware design requirements for high channel count ultrasonic analog front end systems. This design also reduces overall power supply size through the adoption of our high-efficiency, small footprint power modules and SEPIC topologies.

Features
  • Small size, 128-channel maximum, ±80V five-level or three-level pulser output with integrated programmable beamformer
  • Programmable transistor drive current to optimize second harmonic distortion performance
  • Dynamic power management system to optimize transmit power consumption
  • One clock cycle can update the state of all switch channels during scans with interwoven input routing topology
  • High-voltage circuit with maximum ±80V, 300mA output capability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC2.PDF (2138 KB)

Reference design overview and verified performance test data

TIDME33.ZIP (976 KB)

Detailed overview of design layout for component placement

TIDME32.PDF (366 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME35.ZIP (36913 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX3.ZIP (3814 KB)

Design file that contains information on physical board layer of design PCB

TIDME34.ZIP (12834 KB)

PCB layer plot file used for generating PCB design layout

TIDME31.ZIP (1738 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TMUX9832 — 5V supply, 220V, high-voltage 1:1 32-channel switch with latch-up immunity

Data sheet: PDF | HTML
Clock buffers

LMK00304 — 3.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
DC/DC controllers

LM5155 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A33 — 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A94 — 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM2431 — Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

Data sheet: PDF | HTML
Oscillators

LMK6D — Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM63603 — High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC53401 — 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator

Data sheet: PDF | HTML
Ultrasound AFEs

TX7516 — 16-channel five-level transmitter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 128-Channel Ultrasound Transmitter System Reference Design PDF | HTML Apr 8, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos