TIDA-010266

TIDA-010266

Design files

Overview

This reference design is for a low-cost electronic blood pressure monitor (BPM), or sphygmomanometer, with focus on low-noise performance using both our Microcontroller (MCU)-integrated chopping amplifiers and small size external amplifiers. This design targets portable battery operated devices and shows how the MSPM0L1306 with integrated precision analog can be leveraged to reduce cost and external components. Designers can switch to INA350 to evaluate alternative low-cost architectures and test our smallest motor and pump driver, the DRV8210, with a provided graphical user interface (GUI).

Features
  • Ultralow-power in standby mode for extended battery life
  • Low-cost MCU with integrated INA for size and BOM reductions
  • Supports GUI and raw data readout for ease of algorithm development and post-processing
  • Smallest integrated valve and pump driver design helps in reducing the overall size
  • On-the-fly transition for evaluation of both external INA and MCU-integrated INA
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF53.PDF (3047 KB)

Reference design overview and verified performance test data

TIDMCI0.PDF (247 KB)

Detailed overview of design layout for component placement

TIDMCH9.PDF (205 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCI2.ZIP (2656 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGL8.ZIP (268 KB)

Design file that contains information on physical board layer of design PCB

TIDMCI1.PDF (1299 KB)

PCB layer plot file used for generating PCB design layout

TIDMCH8.PDF (472 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8210 — 12-V, 1.76-A H-bridge motor driver with auto sleep mode

Data sheet: PDF | HTML
General-purpose op amps

LMV324A — Quad, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier

Data sheet: PDF | HTML
Instrumentation amplifiers

INA350 — Low-power (100 µA) selectable-gain instrumentation amplifier available in 8-pin WSON (2 mm by 2 mm)

Data sheet: PDF | HTML
Low-power MCUs

MSPM0L1306 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Cost Blood Pressure and Heart Rate Monitor Reference Design PDF | HTML Dec 19, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos