TIDA-01090

TIDA-01090

Design files

Overview

The TIDA-01090 reference design enables half-duplex communication over an RS-485 bus without requiring additional driver-enable/receiver-enable controls.  The design allows for the transceiver used on each node to go into transmit mode automatically when data is being transmitted from a local Microcontroller (MCU) or Universal Asynchronous Receiver/Transmitter (UART) and then transition back into receive mode once the data frame is complete.

Features
  • Automatically enables an RS-485 driver when data is output from an MCU or UART
  • Transitions RS-485 transceiver into receive mode when data is not being transmitted
  • Works with any RS-485 transceiver
  • Low-cost due to minimal number of components
  • Adjustable data frame length via passive component selection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW6.PDF (2836 KB)

Reference design overview and verified performance test data

TIDRMG1.PDF (71 KB)

Detailed overview of design layout for component placement

TIDRMG0.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMG3.ZIP (299 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCC2.ZIP (0 KB)

Design file that contains information on physical board layer of design PCB

TIDRMG2.PDF (422 KB)

PCB layer plot file used for generating PCB design layout

TIDRMF9.PDF (54 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD3082E — Half-duplex RS-485 transceiver

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

NA555 — Precision Timers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automatic Direction Control RS-485 Design Guide Jun 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos