TIDA-01096

High Efficiency Tunable White LED DC-DC Driver with Bluetooth Smart Connectivity Reference Design

TIDA-01096

Design files

Overview

This reference design is a tested DC/DC LED driver designed for tunable white LED luminaires. It is built on a wireless SoC platform which can enable intensity adjustment (dimming) and co-related color temperature (CCT) control using any BLE smart device. Tunable white-light luminaires simulate daylight conditions. With a separate warm-white and cold-white LED string, it allows CCT tuning and helps achieve proper circadian stimulation. TIDA-01096 provides high efficiency DC/DC conversion and allows dimming and color temperature control over more than 1:50 and 1:500 range using analog and PWM methods.

Features
  • 98% efficiency over 100% to 50% brightness with analog dimming; 1:50 contrast ratio with analog dimming and 1:500 with PWM dimming
  • PWM-based dimming with modulation frequency support up to 5 kHz
  • Two 600-kHz constant current buck drivers with features to synchronize switching frequencies
  • Ambient light sensor OPT3001-based light measurement enabling daylight harvesting and constant lumen implementations in software
  • Overcurrent and over-temperature protection for driver and LED module
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW3A.PDF (6657 KB)

Reference design overview and verified performance test data

TIDRME6.PDF (304 KB)

Detailed overview of design layout for component placement

TIDRME5.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRME8.ZIP (2612 KB)

Files used for 3D models or 2D drawings of IC components

TIDRME7.PDF (1403 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB8.ZIP (559 KB)

Design file that contains information on physical board layer of design PCB

TIDRME4.PDF (675 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Analog temperature sensors

LMT841.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Illumination LED drivers

TPS92513HV65-V 1.5-A analog current adjustable buck LED driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide BLE Connected Dimmable Tunable White LED Light Circadian Lighting Design Guide (Rev. A) Jul 18, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos