TIDA-010986

TIDA-010986

Design files

Overview

This reference design is a signal conditioning reference design for Rogowski coils, targeting enhanced accuracy for current measurement in emeters, circuit breakers, protection relays and electrical vehicle (EV) chargers. This op-amp-based active integrator design covers a wide dynamic current range with bandwidth, stability and adjustable gain (1V/V to 525V/V). The design is optimized for three-phase systems and interfaces with TI's ADS131M08 metrology evaluation module. The design achieves current transformer (CT)-like accuracy at a cost similar to shunt-based designs.

Features
  • Current measurement using Rogowski (di/dt) coil-based current sensor
    • Amplification and integration are accomplished using hardware components (op amps)
    • CT-like performance with 0.2% accuracy at low amplitudes (100mA)
  • Wide current range – 0.1A to > 1000A (tested up to 100A), adjustable through gain settings
  • High performance
    • Theoretical settling time: 30ms
    • Low BOM cost and small PCB footprint
    • Designed to interface directly with ADS131M08 through plug-in form factor
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFE9.PDF (1625 KB)

Reference design overview and verified performance test data

SLURB45.PDF (235 KB)

Detailed overview of design layout for component placement

SLVRBU0.PDF (125 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBU2.ZIP (3893 KB)

Files used for 3D models or 2D drawings of IC components

SLVC891.ZIP (330 KB)

Design file that contains information on physical board layer of design PCB

SLVRBU1.PDF (886 KB)

PCB layer plot file used for generating PCB design layout

SLVRBT9.PDF (459 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML
General-purpose op amps

TLV9001One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier

Data sheet: PDF | HTML
Instrumentation amplifiers

INA18836-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

Data sheet: PDF | HTML
Instrumentation amplifiers

INA818Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8)

Data sheet: PDF | HTML
Instrumentation amplifiers

INA82850-μV Offset, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS131M0824-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Signal Conditioning for Rogowski Coil Reference Design PDF | HTML Aug 11, 2025

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00601 Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos