TIDA-011013

TIDA-011013

Design files

Overview

This reference design aims to allow users to use different types and sizes of Rogowski coils in an electricity metering environment. The design supports a wide current range (0.25A to 115A) and 0.2% accuracy according to IEC and ANSI standards with software and hardware integration methods. This design offers a high level of flexibility and customization using a standalone analog-to-digital converter (ADC) and programmable microcontroller.

Features
  • Single-chip amplifier-integrator conditioning circuit for 3-phase electricity meter
  • Hardware and software integration methods
  • Wide current range made for multiple metering applications
    • Residential, commercial, and industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFK1.PDF (959 KB)

Reference design overview and verified performance test data

TIDMEA0.PDF (303 KB)

Detailed overview of design layout for component placement

TIDMEA2.PDF (171 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMEA1.ZIP (3762 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGY6.ZIP (226 KB)

Design file that contains information on physical board layer of design PCB

TIDME99.PDF (899 KB)

PCB layer plot file used for generating PCB design layout

TIDME98.PDF (411 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose MCUs

MSPM0G1506 — 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL

Data sheet: PDF | HTML
Precision ADCs

ADS131M08 — 24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV4387 — Quad, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 3-Phase PCB Rogowski Coil-Based Electricity Meter Reference Design PDF | HTML Aug 12, 2026
Application note Understanding the Design Challenges of Rogowski Coils PDF | HTML Oct 14, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos