TIDA-01160

TIDA-01160

Design files

Overview

This Silicon Carbide (SiC) FET and IGBT gate driver reference design is a blueprint to drive the power stages of UPS, AC inverter, and electric vehicle charge pile (EV charging station) applications. The design is based on TI’s UCC53xx 3-kVRMS basic isolated gate drivers to drive high- and low-side FETs. The reference design contains a compact, built-in, 1.5W, isolated fly buck auxiliary power supply for powering the input and output of the gate driver. By combining the isolated gate driver and isolated gate driver power supply in a compact board with a form factor of 33 mm × 23 mm.  This design provides a fully tested, robust, independent, easy to validate, single-channel driver solution, capable of withstanding > 100 kV/μs Common-Mode Transient Immunity (CMTI).

Features
  • Suited for single phase and three phase inverters,mid and high voltage power converters (100VAC to 230 VAC)
  • 0.5A/2A/6A/10A source and sink current suits driving MOSFET/ IGBT/SiC-FET with currents up to 100A and operating frequencies up to 500-Khz
  • Protection against spurious turn-on/off of IGBT/FET during power on and power off sequence
  • 4000 VPK and 2500-VRMS isolation barrier
  • Driver solution validated and meets high Common Mode Transient Immunity (CMTI) of > 100 kV/μs
  • Built-in low cost, low component, compact isolated supply to power high-voltage side circuit with negative bias for noise immunity
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCV0.PDF (5998 KB)

Reference design overview and verified performance test data

TIDRRM3.PDF (74 KB)

Detailed overview of design layout for component placement

TIDRRM2.PDF (27 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRM5.ZIP (1419 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDL4.ZIP (448 KB)

Design file that contains information on physical board layer of design PCB

TIDRRM4.PDF (304 KB)

PCB layer plot file used for generating PCB design layout

TIDRRM1.PDF (235 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM25017 — 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Isolated gate drivers

UCC5320 — 4A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Compact, Single-Channel, Isolated Gate Drive Ref Design for UPS and Inverters Jun 28, 2017
Technical article Simplify your power storage design with these Fly-Buck™ power tips PDF | HTML Sep 13, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos