TIDA-01223

TIDA-01223

Design files

Overview

This single layer reference design is for pedestal fan and other similar appliances and has board size of 2-inch diameter and an integrated controller that reduces the component count. In addition, sensorless control eliminates the need for hall sensors and has multiple protection features such as Over Current Protection, Under Voltage Lock Out, Over Temperature Protection, each enhancing the robustness of this design.  This reference design works for 8 V to 24 V input voltage with capability of providing 3 A (peak)/2 A (rms) phase current.

Features
  • Nominal voltage: 24 V, with 3 A peak phase current
  • Single Layer Board
  • Compact size: Diameter of 2 inch
  • Protections: Over Current Protection, Motor Lock detect, Voltage Surge, Over Temperature Protection, Under Voltage Lock Out
  • TI's proprietary sensorless sinusoidal drive for optimum efficiency and low acoustic noise
  • Tested reference design which includes a Design Guide that describes its operation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC18A.PDF (3384 KB)

Reference design overview and verified performance test data

TIDRNZ7.PDF (98 KB)

Detailed overview of design layout for component placement

TIDRNZ6.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNZ9.ZIP (410 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCQ8.ZIP (325 KB)

Design file that contains information on physical board layer of design PCB

TIDRNZ8.PDF (441 KB)

PCB layer plot file used for generating PCB design layout

TIDRNZ5.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV10983 — 24-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Layer, Brushless-DC Motor Drive Reference Design for Pedestal Fans (Rev. A) Sep 29, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00386 — BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control TIDA-00656 — 24-V, 50-W BLDC Motor Sinusoidal Drive Reference Design for Air Purifier Fans

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos