TIDA-01255

TIDA-01255

Design files

Overview

This reference design is built for isolated CAN communication, which is widely used in automotive environments. In hybrid and electric vehicles (HEV/EVs), a high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels interfaced between floating high- to low-voltage systems. TIDA-01255 supports applications with a simple isolated transformer driver to transfer power. This reference design has a low-transmission delay which reduces the loop delay and supports higher baud rates of the CAN.

Features
  • Flexible high-speed CAN communication
  • Low-loop delay (typically 136 ηs) to support high-speed arbitration rates
  • 750-mW power transfer with 3-kV isolation
  • ±70-V bus fault protection
  • Compliant with ISO 11898-2 CAN standard
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN0.PDF (6435 KB)

Reference design overview and verified performance test data

TIDUB36B.PDF (4315 KB)

Reference design overview and verified performance test data

TIDRQT0.PDF (83 KB)

Detailed overview of design layout for component placement

TIDRQS9.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQT2.ZIP (695 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE3.ZIP (248 KB)

Design file that contains information on physical board layer of design PCB

TIDRQT1.PDF (372 KB)

PCB layer plot file used for generating PCB design layout

TIDRQS8.PDF (224 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Digital isolators

ISO7731-Q1Automotive, reinforced 3-channel, 2/1, digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763-Q1Automotive 150mA, 10V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Transformer drivers

SN6501-Q1Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive Reinforced Isolated CAN Reference Design May 9, 2017
* Design guide IEC 61000 ESD, EFT, and Surge Bus Protection for CAN Reference Design (Rev. B) Jan 18, 2017
White paper Simplify CAN bus implementations with chokeless transceivers Mar 24, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos