TIDA-01329

TIDA-01329

Design files

Overview

This reference design provides a flexible stepper motor system designed to drive up to two stepper motors, or 8 peripherals, while reducing the number of GPIOs needed from the host controller reducing overall cost. The system is suitable for applications requiring stepper motors or coils up to 50V, and a max current of 2.5A (with all channels  enabled). This design features multiple configurations for outputs, allowing multiple peripherals to be driven (i.e. 1 motor, 1 buzzer, 1 relay, and 2 LEDs). It is adaptable to automated louver control in Heating Ventilation and Air Conditioning (HVAC) systems as well as control of relays, buzzers, and LEDs. This concept could also be more broadly expanded to drive any number of channels for other building automation designs including louver control in smart ventilation systems, automated window blind tilting, as well as pan and tilt control for IP cameras.

Features
  • Subsystem Adaptable to a Wide Range of Building Automation Applications
  • Only 3 GPIO Pins Required to Drive Any Multiple of 8 Channels
  • Expandable to Desired Number of Drive Channels
  • Adaptable across a wide range of drive applications - stepper motors, relays, LEDs
  • High-Voltage (up to 50V), High-Current (up to 500mA per channel) drive outputs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC76.PDF (1424 KB)

Reference design overview and verified performance test data

TIDRNQ6.PDF (321 KB)

Detailed overview of design layout for component placement

TIDRNQ5.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNQ8.ZIP (589 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCO4.ZIP (672 KB)

Design file that contains information on physical board layer of design PCB

TIDRNQ7.PDF (1321 KB)

PCB layer plot file used for generating PCB design layout

TIDRNQ4.PDF (278 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Low-side switches

ULN2003A50V 7-ch darlington transistor array

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
Shift registers

SN74HC5958-bit shift registers with 3-state output registers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design Sep 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos