TIDA-01357

Automotive HVAC Multiple Flap Actuator/Damper DC Motor Driver-Reference Design

TIDA-01357

Design files

Overview

The TIDA-01357 reference design offers a DC motor control solution for multiple automotive HVAC flap actuators or  dampers. This design demonstrates a cost-effective motor driver solution for six flap actuators/dampers where all six motors can be driven simultaneously with an output current up to 0.4 A per motor. This reference design maintains a small solution size and low quiescent current in addition to offering reverse battery and load dump protection.

Features
  • Direct battery operation (12V system); survives voltages up to 45V
  • Withstands reverse battery conditions and load dump conditions (12V system)
  • Three-chip solution to drive up to six motors
  • Compact layout; does not require external FETs
  • Overcurrent, undervoltage and overtemperature protection with diagnostics feature
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCK1.PDF (1290 KB)

Reference design overview and verified performance test data

TIDRQ01.PDF (272 KB)

Detailed overview of design layout for component placement

TIDRQ00.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ03.ZIP (723 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD76.ZIP (359 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ02.PDF (1129 KB)

PCB layer plot file used for generating PCB design layout

TIDRPZ9.PDF (431 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Stepper motor drivers

DRV8802-Q1Automotive, 47-V, 1.6-A, dual H-bridge motor driver with current regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive HVAC Multiple-Flap Actuator and Damper Motor Drivers Reference Design Dec 15, 2016
Technical article Putting innovation in the driver's seat. What technologies are most important to m PDF | HTML Apr 27, 2017
Technical article Understanding flap actuators and what drives them in automotive HVAC systems PDF | HTML Apr 13, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos