TIDA-01379

TIDA-01379

Design files

Overview

The TIDA-01379 reference design permits to generate fast load transient signals required for the evaluation of converter stability. The board includes three separable load transient generators that are either regulated or non-regulated and are able to support different load configurations. The loads can be referenced to ground or floating.

Features
  • Fast Transients
  • Floating and GND-Referenced Loads
  • Regulated
  • Isolated
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ4.PDF (555 KB)

Reference design overview and verified performance test data

TIDRT32.PDF (124 KB)

Detailed overview of design layout for component placement

TIDRT31.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT34.ZIP (10374 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDX2.ZIP (478 KB)

Design file that contains information on physical board layer of design PCB

TIDRT33.PDF (778 KB)

PCB layer plot file used for generating PCB design layout

TIDRT30.PDF (147 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA3655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
MOSFETs

CSD17304Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.8 mOhm

Data sheet: PDF
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD25404Q3-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Transient Load Generator Reference Design Oct 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos