TIDA-01381

TIDA-01381

Design files

Overview

This reference design details how to drive a string of matrix LED headlights, measure the temperature of the LEDs and implement support for thermal foldback which reduces the current in the LEDs as the LED temperature rises to prevent damage to the LEDs. The design uses temperature sensing instead of negative temperature coefficient (NTC) thermistors in order to reduce the number of components, number of physical wires and reduce the number of pins used on the microcontroller. TIDA-01381 should be interfaced with a microcontroller to do the thermal foldback current derating of the LEDs. The input stage of the design includes electromagnetic interference (EMI) and electromagnetic compatibility (EMC) filters and can be directly supplied by a car battery.

Features
  • Multiple-channel temperature sensing
  • Efficiency-optimized design
  • Operation through cold crank
  • Load-dump tolerant
  • Reverse battery protection
  • Thermal foldback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCL2A.PDF (751 KB)

Reference design overview and verified performance test data

TIDRPZ1.PDF (227 KB)

Detailed overview of design layout for component placement

TIDRPZ0.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPZ3.ZIP (768 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD74.ZIP (507 KB)

Design file that contains information on physical board layer of design PCB

TIDRPZ2.PDF (1130 KB)

PCB layer plot file used for generating PCB design layout

TIDRPY9.PDF (349 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92691-Q1 — Automotive multi-topology LED driver with rail-to-rail current sense amplifier

Data sheet: PDF | HTML
Digital temperature sensors

TMP423-Q1 — AEC-Q100 Automotive 3Ch Remote Temperature Sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Multiple-Channel Temp Sensing for Automotive LED Headlights Reference Design (Rev. A) Mar 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos