TIDA-01392

TIDA-01392

Design files

Overview

Camera modules for ADAS applications can be very space constrained.  The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also simplifies communication by combining digital video, power, camera control, and diagnostics signals over a single 50-Ω coaxial cable.

Features
  • 10-bits or 12-bits (100MHz) video input
  • All devices AEC Q100 (-Q1) rated
  • Diagnostic and built in self test (BIST) for ASIL B applications
  • Power supply switching frequencies greater than 1700 kHz to avoid AM band interference
  • Power solution optimized to minimize space by choosing parts that eliminate external circuitry
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCS4A.PDF (4978 KB)

Reference design overview and verified performance test data

TIDRS08A.PDF (108 KB)

Detailed overview of design layout for component placement

TIDRS07A.PDF (91 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS10A.ZIP (510 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDO7A.ZIP (3225 KB)

Design file that contains information on physical board layer of design PCB

TIDRS09A.PDF (724 KB)

PCB layer plot file used for generating PCB design layout

TIDRS06A.PDF (322 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62172-Q1 — 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN

Data sheet: PDF
FPD-Link SerDes

DS90UB933-Q1 — 12-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV70018-Q1 — Automotive 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable for 1.8 V

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799-Q1 — Automotive 200-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive 1.3MP Camera Module Ref Design with 12-bit Raw Video Output up to (Rev. A) Jan 23, 2018
Technical article How to power next-generation ADAS camera modules PDF | HTML Sep 11, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00421 — Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos