TIDA-01424

TIDA-01424

Design files

Overview

This reference design uses ultrasonic sensing to detect a kicking motion indicating the user's desire to activate a power lift-gate, power trunk, or power sliding door on an automobile.  Ultrasonic sensing allows detection of more than one object, and gives a measure of distance to each object. The high-resolution and low power dissipation make this design suitable for automotive hands-free closure systems where gesture detection and low current from the battery are critical.

Features
  • Two ultrasonic sensor channels
  • Operates from a 12V automotive battery
  • Detects kicks for distances up to 50cm
  • Low quiescent current
  • Design has been tested and includes schematics, layout, and test results
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD22.PDF (6197 KB)

Reference design overview and verified performance test data

TIDRS41.PDF (105 KB)

Detailed overview of design layout for component placement

TIDRS40.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS43.ZIP (600 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDP3.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDRS42.PDF (517 KB)

PCB layer plot file used for generating PCB design layout

TIDRS39.PDF (2538 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3700-Q1Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML
Ultrasonic sensor AFEs

PGA460-Q1Automotive ultrasonic signal processor and transducer driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Ultrasonic Kick-to-Open Reference Design Aug 8, 2017
Technical article Comparing capacitive and ultrasonic kick-to-open sensing PDF | HTML Sep 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos