TIDA-01492

TIDA-01492

Design files

Overview

This processor supply reference design is an automotive power solution for use in high performance, single-core-voltage application processors in advanced driver assistance systems (ADASs). This design can support core supply currents up to 10 A at 0.9 V. The design can also operate with a wide input voltage range, withstand reverse battery conditions, and support start-stop and cold-crank down to a 3.5-V input with an undisturbed output. All switching frequencies in this solution are above 2 MHz. The design has an inherently lower electromagnetic interference (EMI) and higher efficiency due to the multi-phase configuration and integration of supplies. This reference design also provides results for conducted emissions tests for CISPR 25 Class 5.

Features
  • 5A integrated 2.2MHz synchronous wide input voltage buck converter
  • Smart diode reverse battery protection for minimum voltage drop (typical 20mV)
  • Operating range 3.5 - 36V, supports start-stop and cold-crank
  • Interleaved four-phase core-voltage supply minimizing ripple, EMI and inductor size
  • Optimized for CISPR 25 Class 5 conducted emissions
  • Small switched cap boost for 5V CAN supply reduces solution size and BOM cost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDA4.PDF (4842 KB)

Reference design overview and verified performance test data

TIDRUD7.PDF (58 KB)

Detailed overview of design layout for component placement

TIDRUD6.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUD9.ZIP (995 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE75.ZIP (516 KB)

Design file that contains information on physical board layer of design PCB

TIDRUD8.PDF (589 KB)

PCB layer plot file used for generating PCB design layout

TIDRUD5.PDF (289 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM26420-Q1 — Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML
DC/DC converters

LM2775 — 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler

Data sheet: PDF | HTML
DC/DC converters

LM73605-Q1 — Automotive qualified 3.5-V to 36-V, 5-A synchronous step-down voltage converter

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87561-Q1 — Automotive multiphase 16-A buck converter with integrated switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Integrated, 2-MHz Power Front End and Multi-Phase Processor Supply Ref Design Sep 18, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00530 — Automotive Power Reference Design for Low Power TDA3x Based Systems TIDA-00699 — Front End Power Supply Reference Design with Cold Crank Operation, Transient Protection, EMI Filter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos