TIDA-01500

TIDA-01500

Design files

Overview

In HVAC (heating, ventilation, and air conditioning) HMI (human machine interface) the displays and buttons are illuminated with many of LEDs. The drive circuit for these LEDs are traditionally realized in a discreet way so that an MCU drives external low side BJTs that sink current, limited by series resistor, to the LEDs. The BJTs may be driven with a PWM signal in order to get the dimming effect or they could be used simply like an on/off switch. This reference design is an alternative cost-effective LED driver solution capable of driving multiple LEDs without using current-limiting resistors. The reference design allows the designer to individually adjust the current, as well as the PWM-dimming signal, in each diode excluding those that are connected in series to one pin.

Features
  • Configurable 16-channel LED driver
  • Independent control of each channel
  • LED dimming adjustment to the ambient light intensity
  • Constant current control
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDD5A.PDF (1237 KB)

Reference design overview and verified performance test data

TIDRTN8.PDF (245 KB)

Detailed overview of design layout for component placement

TIDRTN7.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTO0.ZIP (873 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE16.ZIP (376 KB)

Design file that contains information on physical board layer of design PCB

TIDRTN9.PDF (580 KB)

PCB layer plot file used for generating PCB design layout

TIDRTN6.PDF (246 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TLC59116-Q1Automotive 16-channel FM+ I2C-Bus constant-current LED sink driver

Data sheet: PDF | HTML
Light sensors

OPT3001-Q1Automotive digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709-Q1Automotive 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Multichannel LED Driver for HVAC HMI Reference Design (Rev. A) Jan 11, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos