TIDA-01510

TIDA-01510

Design files

Overview

This reference design demonstrates the correct way to design a two-sided DC/DC layout in an effort to achieve higher power-supply density. The design guide highlights common mistakes and how to avoid them, along with test results showing that proper implemenation of the TPS54824 device in a two-sided layout does not hinder performance. If the 8-A output of the TPS54824 buck converter is too much, this design can also use the TPS54424 device, a 4-A, pin-to-pin compatible alternative.

Features
  • Input Range: 4.5 V to 17 V, 1.8 VOUT at 8-A IOUT
  • Peak Efficiency: 94.7% at 5 VIN, 2-A IOUT
  • Load Regulation: < ±0.04%
  • Switching Frequency: 700 kHz
  • Total Solution Size: 280 mm2
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDT8A.PDF (443 KB)

Reference design overview and verified performance test data

TIDRWH8.PDF (77 KB)

Detailed overview of design layout for component placement

TIDRWH7.PDF (32 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWI0.ZIP (16963 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEQ1.ZIP (1707 KB)

Design file that contains information on physical board layer of design PCB

TIDRWH9.PDF (546 KB)

PCB layer plot file used for generating PCB design layout

TIDRWH6.PDF (150 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54424 — 4.5V to 17V Input, Current Mode, 4A Synchronous SWIFT™ Step-Down Converter

Data sheet: PDF | HTML
DC/DC converters

TPS54824 — 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter in HotRod™ QFN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Two-Sided Layout Ref. Design to Increase Power Density With DC/DC Converters (Rev. A) Jun 25, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos