TIDA-01520

TIDA-01520

Design files

Overview

The TIDA-01520 dual-stage reference design drives two strings of LEDs for automotive headlight applications while automatically adapting the pre-boost voltage without the need of a microcontroller (MCU) which saves space and cost. Additionally, the design’s adaptive, pre-boost control reduces switching losses, maximizing system efficiency in automotive headlights.

Features
  • Automatic adaption of pre-boost voltage to string length and temperature variations
  • Maximum LED string length per channel: 14 LEDs
  • CISPR 25 tested
  • Support of dynamic input voltage
  • Support of dynamic loads (Matrix/Dimming)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCA2.PDF (4120 KB)

Reference design overview and verified performance test data

TIDRVK9.PDF (205 KB)

Detailed overview of design layout for component placement

TIDRVK8.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVL1.ZIP (1214 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEH8.ZIP (365 KB)

Design file that contains information on physical board layer of design PCB

TIDRVL0.PDF (755 KB)

PCB layer plot file used for generating PCB design layout

TIDRVK7.PDF (243 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92515HV-Q165-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration

Data sheet: PDF | HTML
DC/DC controllers

LM5122-Q1Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML
General-purpose op amps

OPA348-Q1Automotive-grade, single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 50-W, Dual-Stage LED Driver Reference Design With Pre-Boost Control Feb 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos