TIDA-01539

TIDA-01539

Design files

Overview

Modern vehicles utilize auto-dimming mirrors to prevent glare and visibility loss for the driver. This reference design utilizes modern human-eye-response ambient light sensors and a high-current amplifier stage to drive a capacitive electrochromic mirror load.

Features
  • Human-eye-response light sensors
  • 10-bit output
  • 3.3V, 400mA capacitive load driver
  • Fast discharge of electrochromic load
  • Wide VBAT operation (up to 40V)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR8.PDF (1460 KB)

Reference design overview and verified performance test data

TIDRW91.PDF (92 KB)

Detailed overview of design layout for component placement

TIDRW90.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW93.ZIP (654 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEN6.ZIP (417 KB)

Design file that contains information on physical board layer of design PCB

TIDRW92.PDF (464 KB)

PCB layer plot file used for generating PCB design layout

TIDRW89.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV316-Q1Automotive-grade, single, 5.5-V, 10-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Light sensors

OPT3001-Q1Automotive digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC101C081Q10-Bit Micro Power Dig-to-Analog Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Auto-dimming Mirror Driver Reference Design for Electrochromic Mirror May 9, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos