TIDA-01567

TIDA-01567

Design files

Overview

This reference design allows easy system integration of a USB Type-C™ power supply that supports voltage margining. Efficiently converting power from a common 9-, 12- or 15-V adaptor to the USB Type-C port, the TPS62136 step-down converter directly accepts the digital signal of a microcontroller (MCU) to change its output voltage from the USB standard 5 V to a higher, programmable voltage. This output-voltage slew rate meets USB Type-C specifications. Especially useful for smartphone battery fast-charging applications in docking stations, this higher voltage allows more power at up to 4 A of current to be delivered across the USB Type-C cable.

Features
  • Easily adjustable VOUT with slew rate control
  • VOUT margining with single digital input pin
  • 4A output current
  • >90% efficiency (99% peak)
  • 9V to 17V input voltage range
Output voltage options TIDA-01567.1
Vin (Min) (V) 9
Vin (Max) (V) 17
Vout (Nom) (V) 5
Iout (Max) (A) 4
Output Power (W) 20
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN6.PDF (306 KB)

Reference design overview and verified performance test data

TIDRTX9.PDF (110 KB)

Detailed overview of design layout for component placement

TIDRTX8.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCE38.ZIP (519 KB)

Design file that contains information on physical board layer of design PCB

TIDRTY0.PDF (554 KB)

PCB layer plot file used for generating PCB design layout

TIDRTX7.PDF (131 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62136 — 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Voltage-Margining Power Supply for USB Type-C Ports in Docking Stations Design Oct 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos