TIDA-01569

TIDA-01569

Design files

Overview

This automotive reference design demonstrates an approach for powering remote, off-board loads, often over coaxial cables (i.e. "phantom power"). This design is capable of protecting against and digitally diagnosing different faults that off-board cabling is susceptible to. Reverse polarity, reverse current, short to-battery, short-to-ground, and thermal shutdown are protected against and diagnosed through I2C and a fault flag. The integrated reverse-current protection does not require an external diode at the output of the device, which saves cost and avoids increasing the dropout voltage.

Features
  • 4.5V to 40V wide input voltage range and load dump of 45V
  • Multiplexing current sense between channels/devices to save ADC channels
  • High accuracy to detect antenna open, normal, over current, and short circuit conditions over current/short circuit
  • Digital window comparator with programmable high & low thresholds and alert
  • Output voltage adjustable 1.5 - 20V, output current up to 300 mA per channel
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDK3.PDF (1165 KB)

Reference design overview and verified performance test data

TIDRVM0.PDF (97 KB)

Detailed overview of design layout for component placement

TIDRVL9.PDF (67 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVM2.ZIP (754 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEI0.ZIP (2065 KB)

Design file that contains information on physical board layer of design PCB

TIDRVM1.PDF (779 KB)

PCB layer plot file used for generating PCB design layout

TIDRVL8.PDF (193 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B7702-Q1Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator

Data sheet: PDF | HTML
Precision ADCs

ADS714212-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ref Design for Four-Channel Antenna LDO With Digital Diagnostics and Protection Dec 4, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos